Leed Title Siemens Logo
 
Home
About Green Buildings
Tools & Resources

The LEED for Commercial Interiors (LEED-CI) green building rating system focuses on tenant improvements of interior spaces in single and multi-tenant buildings. LEED-CI is optimal for fit-outs of interior spaces in buildings that do not include whole building or system upgrades. In addition to environmental benefits, LEED-CI projects typically focus on optimized work environments and employee productivity.

The LEED-CI Version 2.0 rating system provides four levels of certification, designed on a points-based system;

LEED-CI Credit Category Total Points  % of Points 
Sustainable Sites 7 12%
Water Efficiency 2 3%
Energy & Atmosphere 12 21%
Materials & Resources 14 25%
Indoor Environmental Quality 17 30%
Innovation & Design Process 5 9%
TOTAL POINTS 57 100%
   
Certification Level Points Required
LEED Certified 21 - 26
LEED Silver 27 - 31
LEED Gold 32 - 41
LEED Platinum 42 - 67

Select any of the credit categories on this page to learn more about the individual credits that make up each category, and about how Siemens Building Technologies solutions and services can help your customers reach LEED-CI certification.

 

 

Contact Us

© 2007 Siemens Building Technologies Inc.