Leed Title Siemens Logo
 
Home
About Green Buildings
Tools & Resources

Credit 2 Increased Ventilation
Intent Provide additional outdoor air ventilation to improve indoor air quality for improved occupant comfort, well-being and productivity
Requirement FOR MECHANICALLY VENTILATED SPACES: Increase breathing zone outdoor air ventilation rates to all occupied spaces by at least 30% above the minimum rates required by ASHRAE Standard 62.1-2004 as determined by EQ Prerequisite 1. FOR NATURALLY VENTILATED SPACES: Design natural ventilation systems for occupied spaces to meet the recommendations set forth in the Carbon Trust "Good Practice Guide 237" [1998]. Determine that natural ventilation is an effective strategy for the project by following the flow diagram process shown in Figure 1.18 of the Chartered Institution of Building Services Engineers (CIBSE) Applications Manual 10: 2005, Natural ventilation in non-domestic buildings. AND: Use diagrams and calculations to show that the design of the natural ventilation systems meets the recommendations set forth in the CIBSE Applications Manual 10: 2005, Natural ventilation in non-domestic buildings. OR Use a macroscopic, multi-zone, analytic model to predict that room-by-room airflows will effectively naturally ventilate, defined as providing the minimum ventilation rates required by ASHRAE 62.1-2004 Chapter 6, for at least 90% of occupied spaces. The core and shell buildings that are designed to be naturally ventilated must provide the capability for the tenant build-out to meet the requirements of this credit
Siemens Solution Description Through the use of air flow measuring instrumentation, APOGEE can control outside air to ensure that proper outside air ventilation rates are being maintained
Siemens Solution Details
Building Automation Solutions
  • APOGEE Automation
  • APOGEE Alarming/RENO
  • APOGEE Runtime Exports to CMM
  • APOGEE Insight Reports
  • APOGEE Graphics/ Web Options
  • InfoCenter Suite
  • Anthem and Building Commissioning
  • Demand Control Ventilation (DCV)
  • CO2 Sensors
  • Temperature Sensors
  • Flow and other Sensors
  • Humidity Sensors
  • Occupancy Sensors
Energy & Environmental Solutions
  • Continuous Energy Commissioning
  • IEQ Assessments and Plans
  • LEED Advisory Services
  • Environmental Reporting & Monitoring
  • Energy Saving Facility Improvement Measures
  • Measurement and Verification
Technical Support Services
  • Mechanical Services
  • Assessment Surveys
Financial Services
  • TSP+ Service Agreement
  • Performance Service Agreements
  • Utility Services Agreements
 

 

Contact Us

© 2007 Siemens Building Technologies Inc.