Voice Evacuation

Voice-Plus Digital Emergency
Voice Evacuation Systems

Voice-Plus Digital Emergency Voice Evacuation Systems provide a tremendous advantage in an emergency situation. And they are simpleto use, making them even more effective. The Voice-Plus systems deploy clear and loud evacuation instructions in up to four-minute segments. And built-in microphones can override recorded messages and tones for fastbreaking changes or for when fire department authorities take over.


Easy to install, operate and automate,systems can be custom-configured for any situation, and adapt particularly well to churches, restaurants, highrises, movie theaters, and auditoriums.


Highly reliable, nimble and rich in features, Voice-Plus systems include:


• Six-channel distributed audio.

• Integrated fire phone.

• High-speed communication loop.

• Dual channel DMR (Digital Message Repeater).

• Natural sound voice recordings.

• Up to 1,000 monitor and control points.

• Built-in alarm and alert signals.

• Built-in battery charger and tone generator.

• No maintenance required.

• Full supervision.

• Clean dead-front construction.

• Bulletproof amplifier.