Detectors
The The Siemens Building Technologies, Inc., Fire Safety intelligent series
of detectors provide the markets most advanced methods of detection, programming
and communications available. The "I" series of detectors incorporate
bi-directional communication with control panels via microprocessor technology
for sophisticated detection, error checking and supervision algorithms.
FP-11 intelligent Fire Detector provides the life safety
industry with the most highly evolved detection system available today.
The FP-11 utilizes advanced FirePrint technology to discriminate between
deceptive phenomena and an actual fire while optimizing detection for
the area in which it is installed. State-of-the art microprocessor circuitry
with error check, detector self-diagnostics and supervision programs.
Compatible with the Fire Safety MXL family of control panels including
MXL, MXL-IQ, and MXLV. System logic activation based on any of three inputs
from detector (smoke, heat or neural network)
Catalog Sheet #6175
ILP -1 Series are intelligent Photoelectric Detectors for IXL,
MXL, and XL3 Control panels
Catalog Sheet #6164    
ILI Series intelligent Ionization Smoke Detectors for IXL, MXL
and XL3 panels
Catalog Sheet #6165  
FPT-11 intelligent Thermal Detector provides and advanced
method of detection, address programming and supervision combined with
sophisticated control panel communications. Operates with the Fire Safety’s MXL family of control panels including MXL, MXL-IQ and MXLV.
Catalog sheet #6176
|